Skip to main content
Please Select Your Country/Language Preferences

Search for nVent products, resources, or ask any question you have

Isolated Phase Bus Management Starts with the Premier Turnkey Solutions Provider: nVent

featured stories
Isolated Phase Bus Management Starts with the Premier Turnkey Solutions Provider: nVent

nVent is the premier provider of turnkey isolated phase bus management, including the design, manufacturing, installation and maintenance.
 

 

No matter the business, people prefer turnkey services. In the area of power plant construction and power uprates, the turnkey efficiency of isolated phase bus management addresses the crucial question, “What is the total cost for installation?” This question is critical to customers. 

nVent has emerged as the premier turnkey solutions provider in IPB (Isolated Phase Bus) management, including design, manufacture, installation, and maintenance. With nVent, all of these capabilities are in-house to ensure field installation time is reduced, thereby speeding up construction for lowered cost. 

nVent serves as a single point of contact for the medium voltage bus portion of the project. Our proven designs of systems and components are recognized as industry leaders, and our wide-range of experience in numerable environments and applications is backed by a warranty that extends a year beyond the equipment warranty, adding peace of mind when you purchase systems and installation through nVent.

nVent is one of only two companies in North America with both medium voltage bus manufacturing and installation under one roof. nVent uses these capabilities to the fullest advantage, beginning with manufacturing. Here we can modify a standard design to manufacture modules three times longer than standard with bolted connections, a vast improvement to field welded options. nVent can manufacture extended modules because they’re not just designed as optimal bus duct for the layout of your plant, they’re also designed for optimal efficiency in the installation phase of your project. 

While manufacturing is in process, the main support steel can be assembled at the site, so crane time and construction labor can be better coordinated once the IPB modules arrive for installation. By handling all of your installation needs, nVent ensures your IPB materials make their way from manufacturing ready for installation once the trucks offload on site. 

Once the plant is in full operation, our technicians are available 24/7 should you require our full response capabilities for any incidents caused by natural disasters, transformer explosions, and similar equipment failures that may damage the IPB and connections. We understand how crucial it is to restore full capacity once operations have slowed or stopped. nVent’s repair services reach nationwide, and our vast understanding of IPB systems allows us to address issues relating to any manufacturer’s bus system. In addition, as a bus manufacturer ourselves, support material can be generated rapidly to get your plant back on line. As your single point of contact, nVent can provide a response and resolution within a timeframe that cannot be matched by service-only contractors. nVent’s turnkey IPB removes all complexity from the IPB portion of your project, and this saves you time, cost, and risk, not to mention headaches.

Kevin Lyons, Vertical Marketing Manager lays it out plainly: “The advantage to the customer is multifold: lower total cost, faster installation, simpler procurement and single point of contact. The turnkey IPB results in fewer parts and fewer connections points. The net result is lower risk for both installation and operation of the bus duct.” 

Turnkey solutions for IPB management aren’t just convenient, they are your answer to an accelerated project timeline and the need for lowered costs.

Ready to learn more about our Bus System Services? Contact the High Voltage Bus directly at 774.854.0700 or 866.688.2258 for emergency support for impacted GIL at your facility.

CONTACT US


Request More Information 

To receive a quote or request additional information, use the button below to access the appropriate contact form. 
Request More Information

Rapid Response to Transformer Explosion at Power Plant

Partner with nVent to Mitigate Bus System Emergency Outage and Reduce Loss

nVent recognizes your bus system emergency outage as their own.
 

Learn More