IT Networking
Produse | 157 rezultate (762 articole)

19" Cable Ducting With Brush Strip
Brush strips through which insulated electrical cables pass, generally conductors carrying high currents. Closes the opening and eases cable ducting from front to rear.

Cage Nut Kit
Cage nuts permit range of choice of nut and bolts sizes and easily replaced unlike pre-threaded holes.
Număr de catalogNume articolAdd to Quote action
GND/Earthing Cage Nut M6, 10 pcs
GND/Earthing Cage Nut M6, 100 pcs
Grounding Cage Nut Kit, M4, 10 Pcs
Grounding Cage Nut Kit, M4, 100 Pcs
Grounding Cage Nut Kit, M5, 10 Pcs
Grounding Cage Nut Kit, M5, 100 Pcs
Cage Nut Kit, M6, 100 pcs
Cage Nut Kit, M6, 50 pcs
Cage Nut Kit, M4, 50 Pcs
Cage Nut Kit, M4, 100 Pcs
Cage Nut Kit, M5, 50 Pcs
Cage Nut Kit, M5, 100 Pcs

Door Contact Switch Without Cable
Door contact switch with magnetic contact, allows operational efficiency.
Număr de catalogNume articolAdd to Quote action
Door Contact Switch Without Cable

Door Contact Switch, Cabled
Switch for connecting to the normally closed contacts of the door control module for manual door opening.
Număr de catalogNume articolAdd to Quote action
Door Contact Switch, Cabled

Socket Strip With 2 Supply Cable, 3-Phase
Modular, compact socket strips with many function elements.



Cable Eye for 19" Front Panel, Rubber Pad
Rubber pad for double steel cable eye. Makes a flat surface



Grounding/Grounding Busbar Kit With Screw Clamps
Metallic rails typically housed inside enclosures, panel boards for local high current power distribution.
Număr de catalogNume articolAdd to Quote action
Grounding/Grounding Busbar Kit With Screw Clamps, 200 mm
Grounding/Grounding Busbar Kit With Screw Clamps, 975 mm
Grounding/Grounding Busbar Kit With Screw Clamps, 1680 mm, 38 U
Grounding/Grounding Busbar Kit With Screw Clamps, 2000 mm, 47 U
Grounding/Grounding Busbar Kit With Screw Clamps, 450 mm, 19"
Grounding/Grounding Busbar Kit With Screw Clamps, 1900 mm, 43 U