EuropacPRO 19" Subrack Kit for Backplane, Light, Unshielded
Hover to magnify image or click to enlarge
EuropacPRO 19" Subrack Kit for Backplane, Light, Unshielded
Details
Resources
Features
- Subrack with side panel type L ("light") with integrated 19" support brackets
- Horizontal rail type "light"
- Aluminum construction
- Rear horizontal rails for backplane mounting with insulation strip
- Installed load up to 7.5 kg
- Supplied as space-saving flat-pack
- Internal and external dimensions in accordance with: IEC 60297-3-100, -101, IEEE 1101.1
- Modifications such as cutouts, different finishes or dimensions available
Specifications
Material
Aluminum
Finish
Anodized; Passivated
EMC Shielding
No
Product Type
Subrack/Chassis
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.