Skip to main content
Please Select Your Country/Language Preferences

PXI System With ATX PSU, 4 U, 8 slots, 44 HP

Catalog#: 14579-008

PXI Desktop Chassis with vertical Card Cage for eight 3 U Boards and built in Power Supply.

Read more Read less
  • PXI
  • RoHS
Print This Page
Details

Features

Specifications


PRODUCT ATTRIBUTES

Resources Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 RatiopacPRO‐air case with handle, 4 U, 44 HP, 355 mm deep; shielded; perforated air entry/air exit openings in front and rear; tip-up feet 1
2 Front slot; IEEE guide rails, incl. ESD clips (ESD clips assembled at bottom front), for vertical boards (3 U, 160 mm deep) 8
3 Backplane for 3 U boards; 8 slots; 64 bit; system slot on the left; in accordance with PICMG Rev. 3.0 and PXI 2.0 1
4 ATX power supply, 400 W, wide range input 100 ... 240 VAC; output: 3.3 V/ 28 A, 5 V/40 A, 12 V/12 A, -12 V/1 A; mounted fan 1
5 Fan unit, 3 U; 1 fan with 170 m³/h (100 cfm) 1
6 Mains switch 1
7 AC input (IEC connector), line filter, fuse 1
8 Voltage display 1
9 Cable harness to connect all system components 1
Related Accessories Recommended Products Distributors In Your Area

Below is a list of authorized distributors who currently have this item in stock:

Distributor Quantity Date in Stock

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.

Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.