No Pry Clip
Details
Application images
Resources
CAD
Video
Features
- Eliminates prying effect on fasteners and anchors
- Meets CEN/TS 17551:2021 requirements for Seismic Sway Bracing
Specifications
Finish
Electrogalvanized
Material
Steel
| UL Loads | ||
| Part Number | Brace Member | Load Rating |
| CSBNPC38 | CSB12CBL | 418 lb |
| CSB18CBL | 772 lb | |
| CSB36CBL | 1910 lb | |
| CSBNPC12 | CSB12CBL | 418 lb |
| CSB18CBL | 772 lb | |
| CSB36CBL | 1910 lb | |
Brochure
Catalog
Installation Manual / Instruction Sheet
Certifications
UL VGMI.EX26895
English
UL 203A
UL VGMI.EX26895
UL 203A
cUL VGMI7.EX26895
English
ULC/ORD-C203A
cUL VGMI7.EX26895
ULC/ORD-C203A

- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.