nVent CADDY Adjustable Depth Octagon Box Assemblies
nVent CADDY Adjustable Depth Octagon Box Assemblies
The nVent CADDY Adjustable Depth Octagon Box with Mounting Plate Assembly series increases overall productivity and job site safety. For ultimate flexibility, assemblies are configured with the most common box and bracket combinations. This series ensures varying depths of drywall can be installed with confidence due to the ability to adjust box depth. This product series is optimal for in-wall, hard deck and T-Grid luminaire installations.
Details
Application images
Resources
CAD
Features
- Bracket will telescope and allow for easy positioning within wall stud
- Prefab tab to prevent disassembly during transport; includes the ability to slide on main bracket before final securement
- Rigid and versatile—add/remove boxes quickly and easily
- Adjustable for wall depths ranging from 1/2 to 1 ½ in
Specifications
Finish
Pregalvanized
Material
Steel
Certifications
UL QCIT.E257326
English
ANSI/UL 514A
UL QCIT.E257326
ANSI/UL 514A
UL QCRV.E165702
English
ANSI/UL 514A
UL QCRV.E165702
ANSI/UL 514A
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.