Seismic Bracing Systems
To help ensure the availability and operation of safety systems after an earthquake event, many building and industry codes now include requirements for the design and installation of seismic sway bracing for non-structural components, such as fire sprinkler, mechanical, electrical and plumbing systems. The innovative line of nVent CADDY Bracing Systems was developed to help keep fire sprinkler systems intact after a seismic event and to minimize water damage resulting from leaks or ruptures.
nVent CADDY Bracing Systems provide contractors with high-quality, engineered solutions, which include rigid bracing, cable bracing and rod stiffeners.
Features
- Quick and easy installation
- Lower total installed cost
- Meets requirements of NFPA® 13
- cULus® Listed
- FM® Approved
- OSHPD® Pre-Approved
- Meets CEN/TS 17551:2021 requirements for Seismic Sway Bracing
Products | 33 results (104 items)


Cone Point Shear Bolt
Cone point bolt with snap-off bolt headfor easy installation and inspection of seismic sway braces.

Manual Swaging Tool
Single size and multi-size tool to swage (crimp) oval sleeves onto cable (wire rope) brace to lock it in place.

Branch Line Restraint Pipe Attachment
Ideal for restraining 1" (25 mm) through 2" (50 mm) branch lines using threaded rods.

Universal Sway Brace
The nVent CADDY Universal Sway Brace is an easy, slip-on seismic sway brace for suspended pipes.



Multi-Size Manual Swaging Tool
Hand swaging tool used to swage oval sleeve lock onto multiple sizes of cable bracing.

Branch Line Restraint Structure Attachment to Steel
Fastens threaded rod restraint to a steel structure.

Cable Spool, Stainless Steel

Oval Sleeve
The nVent CADDY Oval Sleeve is a solution used to secure cable and for rooftop equipment

Lateral Telescoping Brace Assembly
Telescoping brace assembly eliminates the need to cut pipe, minimizing waste and allowing one person to effectively complete the installation.