Skip to main content
Please Select Your Country/Language Preferences

Search for nVent products, resources, or ask any question you have

PH39155.jpg image Hover to magnify image or click to enlarge

Strut Seismic Hinge Bracket Assembly

Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications

Finish Electrogalvanized
Material Steel
FM Loads
Part Number Brace Member Horizontal Capacity per Installation Angle from Vertical
30° - 44° 45° - 59° 60° - 74° 75° - 90°
CSBUS1PA 12 GA Strut Channel 1,162 lb 1,864 lb 1,864 lb 1,680 lb
CSBUS2PA 12 GA Strut Channel 1,162 lb 1,864 lb 1,864 lb 1,680 lb

Diagrams

Application images Resources
CAD
Video
Seismic Bracing Systems: nVent CADDY Lateral Rigid Bracing (STRUT) for Trapeze Applications

Play

Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy