Basic PDU
Filtro aplicado: 1
Produtos | 3 resultados (26 artigos)

Enlogic Basic PDU

Basic PDU, EB0xxx, 400 VAC, 3-PH
Modular, compact PDU. Using a 1 U aluminum chassis the PDU can easily be integrated in a rack with C13 and C19 outlets.
Número de catálogoNome do itemAdd to Quote action
Basic PDU, EB0403, 400 VAC, 3-PH, 16 A
Basic PDU, EB0811, 400 VAC, 3-PH, 32 A
Basic PDU, EB0401, 400 VAC, 3-PH, 16 A
Basic PDU, EB0402, 400 VAC, 3-PH, 16 A
Basic PDU, EB0807, 400 VAC, 3-PH, 32 A
Basic PDU, EB0808, 400 VAC, 3-PH, 32 A
Basic PDU, EB0809, 400 VAC, 3-PH, 32 A
Basic PDU, EB0812, 400 VAC, 3-PH, 32 A
Basic PDU, EB0450, 400 VAC, 3-PH, 16 A
Basic PDU, EB0850, 400 VAC, 3-PH, 32 A

Basic PDU, EB0xxx, 230 VAC, 1-PH
Modular, compact PDU. Using a 1 U aluminum chassis the PDU can easily be integrated in a rack with C13 and C19 outlets.
Número de catálogoNome do itemAdd to Quote action
Basic PDU, EB0303, 230 VAC, 1-PH, 32 A
Basic PDU, EB0311, 230 VAC, 1-PH, 16 A
Basic PDU, EB0313, 230 VAC, 1-PH, 32 A
Basic PDU, EB0321, 230 VAC, 1-PH, 32 A
Basic PDU, EB0322, 230 VAC, 1-PH, 16 A
Basic PDU, EB0337, 230 VAC, 1-PH, 32 A
Basic PDU, EB0305, 230 VAC, 1-PH, 63 A
Basic PDU, EB0311-A, 230 VAC, 1-PH, 16 A
Basic PDU, EB0317-A, 230 VAC, 1-PH, 16 A
Basic PDU, EB0318-A, 230 VAC, 1-PH, 16 A
Basic PDU, EB0322, 230 VAC, 1-PH, 16 A
Basic PDU, EB0332, 230 VAC, 1-PH, 63 A
Basic PDU, EB0328, 230 VAC, 1-PH, 32 A