Skip to main content
Selecione seu país e preferências de idioma

Search for nVent products, resources, or ask any question you have

PDU Accessories

PDU Accessories

Produtos | 17 resultados (38 artigos)

Sensor for eHandle

Sensor for eHandle

The security access control eHandle is an intelligent electromechanical locking system for server and networking cabinets. The eHandle seamlessly integrates with the network controller and RackPower iPDUs to serve as a hub for access control and environmental monitoring.
Número de catálogoNome do itemAdd to Quote action
Sensor for eHandle, Door, 1xT
Sensor for eHandle, Door, 3xT
EA9502_Enlogic_eHandle.jpg

eHandle

The security access control eHandle is an intelligent electromechanical locking system for server and networking cabinets. The eHandle seamlessly integrates with the network controller and RackPower iPDUs to serve as a hub for access control and environmental monitoring.
Número de catálogoNome do itemAdd to Quote action
eHandle RFID and Keypad
eHandle RFID
EA9110.jpg image

Dry Contact Cable

Dry Contact Cable to connect I/O sensors e.g. smoke for nVent SCHROFF RackPower PDU's. Easy installation by a Magnet in the Sensor Box.
Número de catálogoNome do itemAdd to Quote action
Dry Contact Cable
Cable Harness for eHandle

Cable Harness for eHandle

The security access control eHandle is an intelligent electromechanical locking system for server and networking cabinets. The eHandle seamlessly integrates with the network controller and RackPower iPDUs to serve as a hub for access control and environmental monitoring.
Número de catálogoNome do itemAdd to Quote action
Cable Harness for eHandle
WLock Cable C13/C14 Black

Secure Dual W-Lock Power Cord

Secure dual W-Lock power cords provide enhanced cord retention between both the PDU and IT equipment. Both connections require deliberate action in order to release the locking buttons to prevent accidental detachment of power connections. Cords function with any corresponding standard IEC receptacle, but locking feature requires compatible W-lock or V-lock outlets
Número de catálogoNome do itemAdd to Quote action
WLock Cord C19/C20, 1.8 m, Red, 50 pcs
WLock Cord C13/C14, 0.6 m, Black, 150 pcs
WLock Cord C13/C14, 1.2 m, Black, 125 pcs
WLock Cord C13/C14, 1.8 m, Black, 100 pcs
WLock Cord C13/C14, 0.6 m, Blue, 150 pcs
WLock Cord C13/C14, 1.2 m, Blue, 125 pcs
WLock Cord C13/C14, 1.8 m, Blue, 100 pcs
WLock Cord C13/C14, 0.6 m, Red, 150 pcs
WLock Cord C13/C14, 1.2 m, Red, 125 pcs
WLock Cord C13/C14, 1.8 m, Red, 100 pcs
WLock Cord C19/C20, 0.6 m, Black, 100 pcs
WLock Cord C19/C20, 1.2 m, Black, 75 pcs
WLock Cord C19/C20, 1.8 m, Black, 50 pcs
WLock Cord C19/C20, 0.6 m, Blue, 100 pcs
WLock Cord C19/C20, 1.2 m, Blue, 75 pcs
WLock Cord C19/C20, 1.8 m, Blue, 50 pcs
WLock Cord C19/C20, 0.6 m, Red, 100 pcs
WLock Cord C19/C20, 1.2 m, Red, 75 pcs
Serial Communication Cable

Serial Communication Cable

Número de catálogoNome do itemAdd to Quote action
RJ45-DB9 Cable
EA9102.jpg image

Single Temperature Sensor

Single Temperature Probe Sensor for nVent SCHROFF RackPower PDU's with 2 m Cable. Easy installation by a Magnet in the Sensor Box.
Número de catálogoNome do itemAdd to Quote action
Single Temperature Sensor
Sensor Input Hub

Sensor Input Hub

Sensor Hub to connect 3 sensors on one nVent SCHROFF RackPower PDU Sensor Port.
Número de catálogoNome do itemAdd to Quote action
Sensor Input Hub
EA9105.jpg image

3x Temperature and 1x Humidity Sensor

3x Temperature and 1x Humidity Probe Sensor for nVent SCHROFF RackPower PDU's with 2 m Cable. Easy installation by a Magnet in the Sensor Box.
Número de catálogoNome do itemAdd to Quote action
3x Temperature and 1x Humidity Sensor
EA9103.jpg image

Single Temperature and Humidity Sensor

Single Temperature and Humidity Probe Sensor for nVent SCHROFF RackPower PDU's with 2 m Cable. Easy installation by a Magnet in the Sensor Box.
Número de catálogoNome do itemAdd to Quote action
Single Temperature and Humidity Sensor
EA9109.png image

Door Switch Sensor

Door Switch Sensor with Magnetic Switch for nVent SCHROFF RackPower PDU's. Easy installation by a Magnet in the Sensor Box.
Número de catálogoNome do itemAdd to Quote action
Door Switch Sensor
Air Flow Sensor

Air Flow Sensor

Número de catálogoNome do itemAdd to Quote action
Air Flow Sensor