Enclosure Cooling
Filtrar por
Filtro aplicado:
1
Limpar filtros
- Product Type
- Família de produtos
- Altura
- Tipo
- Cor
- Profundidade
- Largura
- Works With
- Rack Height
- Altura
- Material
- Acabamento
- Código de cor
- Largura
- Profundidade
- Supply Voltage
- Redundant Power Supply
- Coolant Feed
Filtro aplicado: 1
Produtos | 33 resultados (60 artigos)

RackChiller RDHX PRO Active, Left Hinged
Revolutionary new RDHX PRO by nVent meets needs for vastly increased data processing power to meet requirements of AI-enhanced software applications
Número de catálogoNome do itemAdd to Quote action
RackChiller RDHX PRO Active, Left Hinged, 42U, 600W
RackChiller RDHX PRO Active, Left Hinged, 42U, 800W
RackChiller RDHX PRO Active, Left Hinged, 47U, 600W
RackChiller RDHX PRO Active, Left Hinged, 47U, 800W
RackChiller RDHX PRO Active, Left Hinged, 42U, 750W
RackChiller RDHX PRO Active, Left Hinged, 48U, 600W
RackChiller RDHX PRO Active, Left Hinged, 48U, 750W
RackChiller RDHX PRO Active, Left Hinged, 48U, 800W

RackChiller RDHX PRO Hose Kit with Valve
Flexible Hoses for RDHX PRO / RackChiller RDHX PRO, 4m
Número de catálogoNome do itemAdd to Quote action
RackChiller RDHX PRO Hose Kit with Valve

RackChiller RDHX PRO Leak Detection Kit
Número de catálogoNome do itemAdd to Quote action
RackChiller RDHX PRO Leak Detection Kit

RackChiller RDHX PRO Hose Kit with Valve and Sensors
Número de catálogoNome do itemAdd to Quote action
RackChiller RDHX PRO Hose Kit with Valve and Sensors


Número de catálogoNome do itemAdd to Quote action
Filtered Door for RackChiller In-Row 45

RackChiller In-Row 45 Height Adapter
Ganging kit to be used in combination with the RackChiller In-Row and Varistar or ProLine racks.

RackChiller Rear Door Motorized Control Valve
2-way coolant valve with actuator for flow modulation.
Número de catálogoNome do itemAdd to Quote action
RackChiller Rear Door Motorized Control Valve, Active and Passive

RackChiller Rear Door Water Control Package
Stainless steel pipe inserts with sensors (pressure, temperature, and flow).
Número de catálogoNome do itemAdd to Quote action
RackChiller Rear Door Water Control Package, Active or Passive

RackChiller Rear Door Display and Keypad
Terminal consisting of display and 6 keys for local access to controller.

RackChiller Rear Door Water Connection Set
Pair of stainless steel braided flexible hoses to conect the RackChiller to the facility coolant system.
Número de catálogoNome do itemAdd to Quote action
RackChiller Rear Door Water Connection Set, Active or Passive

RackChiller RDHX PRO Active, Right Hinged
Revolutionary new RDHX PRO by nVent meets needs for vastly increased data processing power to meet requirements of AI-enhanced software applications
Número de catálogoNome do itemAdd to Quote action