Direct-to-Chip Cooling
选择理想的散热解决方案
芯片直冷散热是前沿的数据中心热管理方法,其冷却机制直接作用于处理器和其他硬件的发热组件。
通过使冷却元件更加接近热源,诸如液冷或微流体系统等芯片直冷散热解决方案,可提高散热效率,并实现更精确的温度控制。这一创新散热方法不仅能提高服务器的整体性能和可靠性,还可让数据中心以更高的功率密度运行。
在优化能源效率、降低散热成本和充分提升给定空间内的计算能力方面,芯片直冷散热技术发挥着至关重要的作用。随着数据中心的持续演进,芯片直冷散热已成为实现可持续高性能计算基础设施的关键解决方案。
Benefits of Direct-to-Chip Cooling in Data Centres
Liquid cooling through Coolant Distribution Units (CDUs) has revolutionized cooling performance in data centers, offering unparalleled efficiency and enhanced thermal management capabilities.
By utilizing liquid as a cooling medium, CDUs facilitate the transfer of heat more effectively than traditional air cooling methods, allowing for greater heat dissipation and improved temperature regulation.
This advanced cooling technology not only optimizes the thermal management of servers and equipment but also enables data centers to operate at higher power densities without compromising performance or reliability.
To fully realize the benefits of direct-to-chip cooling, advanced infrastructure is required. Coolant Distribution Units (CDUs) are the workhorses of this ecosystem. They safely and precisely isolate the facility water loop from the IT equipment cooling loop, ensuring that the massive heat loads generated by clusters of NVIDIA GB300s or AMD Helios chips are efficiently rejected without compromising the safety of the server racks.
We recommend establishing direct-to-chip cooling as a core data centre strategy. The advantages of deploying this technology extend far beyond simply managing temperatures:
- Enabling technologies such as CDUs and liquid cooling support the operation of incredibly high-density racks.
- The strategy significantly improves overall data centre energy efficiency.
- Liquid loops enhance hardware reliability by maintaining consistent operating temperatures.
- This cooling method is critical for enabling intensive AI and HPC workloads.
视频